(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,872.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
45SR
45SY
70SRL
70SYL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,872.67

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Red 290X450 423-2569 1300 1 pc.

฿ 1,872.67

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Yellow 290X450 423-2577 1300 1 pc.

฿ 3,761.15

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Red 370X700 423-2585 3000 1 pc.

฿ 3,761.15

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Yellow 370X700 423-2593 3000 1 pc.

Basic Specifications

  • Product Type
    Color Cone
  • Features
    The inside is visible without looking into or lifting it during patrols. The reflective sheets provide excellent night visibility.
  • Use
    At construction sites and parking lots.
  • Material
    Soft Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· During patrol, the bottom is visible without looking inside or picking it up.
· Excellent visibility at night with the use of a reputable reflective sheet.
[Applications]
· For construction site or parking lots.

Part Number
45SR
45SY
70SRL
70SYL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,872.67

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Red 290X450 423-2569 1300 1 pc.

฿ 1,872.67

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Yellow 290X450 423-2577 1300 1 pc.

฿ 3,761.15

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Red 370X700 423-2585 3000 1 pc.

฿ 3,761.15

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Clear / Yellow 370X700 423-2593 3000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can see the inside without looking in or looking up during a patrol.
●Excellent nighttime visibility by using reputed reflection sheet.

Specification

●SPQ(piece):1

Materials

●Soft PVC