(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Scotch Cone L700H

Lightweight Scotch Cone L700H

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8Y0270

  • Product Type
    Color Cone
  • Color
    Red / White
  • Width x Height(mm)
    380X705
  • Trusco Code
    384-8515
  • Features
    Lightweight for easy transport and installation. Reflective tape dramatically improves nighttime visibility.
  • Use
    At construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Mass(g)
    684
  • Amount Of Content
    1 pc.
Part Number
8Y0270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 745.31

COLOR CONES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Color Cone
  • Color
    Red / White
  • Width x Height(mm)
    380X705
  • Trusco Code
    384-8515
  • Features
    Lightweight for easy transport and installation. Reflective tape dramatically improves nighttime visibility.
  • Use
    At construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Mass(g)
    684
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, so carrying is easy and installation is a breeze.
· Visibility at night is significantly improved by a reflective tape.
[Applications]
· For construction site or parking lots.

Specifications of 8Y0270

  • Product Type
    Color Cone
  • Color
    Red / White
  • Width x Height(mm)
    380X705
  • Trusco Code
    384-8515
  • Features
    Lightweight for easy transport and installation. Reflective tape dramatically improves nighttime visibility.
  • Use
    At construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Mass(g)
    684
  • Amount Of Content
    1 pc.
Part Number
8Y0270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 745.31

COLOR CONES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1