(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guard Bar (Green / White, Red / White, Yellow / Black)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 485.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-RW1.5
CB-RW2
GB-WG1.5
GB-WG2
GB-YB1.5
GB-YB2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Mass
(g)
Trusco Code Amount Of Content

฿ 508.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Red / White 1.5 290 169-1902 1 pc.

฿ 747.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Red / White 2.0 340 169-1911 1 pc.

฿ 584.49

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Green / White 1.5 290 375-9598 1 pc.

฿ 708.58

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Green / White 2.0 340 375-9601 1 pc.

฿ 485.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Yellow / Black 1.5 290 169-1881 1 pc.

฿ 560.47

OPTIONSFORCOLORCONE 1 Piece(s) Same day Yellow / Black 2.0 340 126-1886 1 pc.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Bar
  • Width(mm)
    35
  • Features
    Because the suspension ring and the bar are made of resin, there is no rust. Suitable to be used in rain and coastal regions.
  • Use
    At construction sites and parking lots.
  • Material: Pipe
    ABS Resin
  • Material: Hanging Ring
    Polyethylene (PE) (Inner diameter: 85 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since the hanging ring and the bar are plastic, they will not rust.
· Optimal for use in the rain or along the sea.
[Applications]
· For construction site or parking lots.

Part Number
CB-RW1.5
CB-RW2
GB-WG1.5
GB-WG2
GB-YB1.5
GB-YB2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Mass
(g)
Trusco Code Amount Of Content

฿ 508.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Red / White 1.5 290 169-1902 1 pc.

฿ 747.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Red / White 2.0 340 169-1911 1 pc.

฿ 584.49

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Green / White 1.5 290 375-9598 1 pc.

฿ 708.58

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Green / White 2.0 340 375-9601 1 pc.

฿ 485.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Yellow / Black 1.5 290 169-1881 1 pc.

฿ 560.47

OPTIONSFORCOLORCONE 1 Piece(s) Same day Yellow / Black 2.0 340 126-1886 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1