- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of LED-SP
-
- Product Model
- Option for Color Cone
-
- Optional Accessory
- For Work Lamps
-
- Width x Height(mm)
- 80×141.5
-
- Mass(g)
- 140
-
- Trusco Code
- 375-9695
-
- Features
- Mini type with solar panel. Automatically lights at night (Built-In CDS) Built-in battery type. Alternating red and blue flashing lights.
-
- Use
- For construction lights.
-
- Material
- Polypropylene (PP) Polycarbonate
-
- Continuous lighting time
- 150 hours (when fully charged)
-
- Power
- Nickel-Cadmium AAA Battery
-
- Specifications 1
- High Luminance Light-Emitting Diode (Blue x 1, Red x 2)
-
- Specifications 2
- Rainproof structure
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 824.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Option for Color Cone
-
- Optional Accessory
- For Work Lamps
-
- Width x Height(mm)
- 80×141.5
-
- Mass(g)
- 140
-
- Trusco Code
- 375-9695
-
- Features
- Mini type with solar panel. Automatically lights at night (Built-In CDS) Built-in battery type. Alternating red and blue flashing lights.
-
- Use
- For construction lights.
-
- Material
- Polypropylene (PP) Polycarbonate
-
- Continuous lighting time
- 150 hours (when fully charged)
-
- Power
- Nickel-Cadmium AAA Battery
-
- Specifications 1
- High Luminance Light-Emitting Diode (Blue x 1, Red x 2)
-
- Specifications 2
- Rainproof structure
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Solar panel specification mini type.
· Automatically lights up at night (cds built-in).
· Storage battery built-in type.
· Red and blue flash alternately.
[Applications]
· As a construction light.
Specifications of LED-SP
-
- Product Model
- Option for Color Cone
-
- Optional Accessory
- For Work Lamps
-
- Width x Height(mm)
- 80×141.5
-
- Mass(g)
- 140
-
- Trusco Code
- 375-9695
-
- Features
- Mini type with solar panel. Automatically lights at night (Built-In CDS) Built-in battery type. Alternating red and blue flashing lights.
-
- Use
- For construction lights.
-
- Material
- Polypropylene (PP) Polycarbonate
-
- Continuous lighting time
- 150 hours (when fully charged)
-
- Power
- Nickel-Cadmium AAA Battery
-
- Specifications 1
- High Luminance Light-Emitting Diode (Blue x 1, Red x 2)
-
- Specifications 2
- Rainproof structure
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 824.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?