- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of CO-WE
-
- Product Model
- Option for Color Cone
-
- Optional Accessory
- Cone Head
-
- Width x Height(mm)
- 370×65
-
- Mass(g)
- 540
-
- Trusco Code
- 273-5491
-
- Features
- Easy mounting type, just push it onto the cone from above and fill with water before use.
-
- Use
- Weight for Red Cone.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 489.77
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Option for Color Cone
-
- Optional Accessory
- Cone Head
-
- Width x Height(mm)
- 370×65
-
- Mass(g)
- 540
-
- Trusco Code
- 273-5491
-
- Features
- Easy mounting type, just push it onto the cone from above and fill with water before use.
-
- Use
- Weight for Red Cone.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Used by inserting a cone and filling it with water.
[Applications]
· Weight for red cones.
Specifications of CO-WE
-
- Product Model
- Option for Color Cone
-
- Optional Accessory
- Cone Head
-
- Width x Height(mm)
- 370×65
-
- Mass(g)
- 540
-
- Trusco Code
- 273-5491
-
- Features
- Easy mounting type, just push it onto the cone from above and fill with water before use.
-
- Use
- Weight for Red Cone.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 489.77
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?