(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cone Bed, CO-BE

Cone Bed, CO-BE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CO-BE

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Cone Head
  • Width x Height(mm)
    370×20
  • Mass(g)
    2000
  • Trusco Code
    273-5482
  • Features
    Easy mounting type, just push it onto the cone from above (weight 2 kg)
  • Use
    Weight for Red Cone.
  • Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.
Part Number
CO-BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 514.29

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Cone Head
  • Width x Height(mm)
    370×20
  • Mass(g)
    2000
  • Trusco Code
    273-5482
  • Features
    Easy mounting type, just push it onto the cone from above (weight 2 kg)
  • Use
    Weight for Red Cone.
  • Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy attachment type that just needs the cone to be inserted. (Weight: 2 kg)
[Applications]
· Weight for red cones.

Specifications of CO-BE

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Cone Head
  • Width x Height(mm)
    370×20
  • Mass(g)
    2000
  • Trusco Code
    273-5482
  • Features
    Easy mounting type, just push it onto the cone from above (weight 2 kg)
  • Use
    Weight for Red Cone.
  • Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.
Part Number
CO-BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 514.29

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1