- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of EVA-C
-
- Product Model
- Color Cone
-
- Color
- Red / White
-
- Width x Height(mm)
- 370×775
-
- Mass(g)
- 3200
-
- Trusco Code
- 212-4513
-
- Features
- Made of environmentally friendly materials (EVA resin) that do not emit harmful substances such as dioxin when burned. Thin on the top and thick on the bottom, the special shape provides excellent stability (patented).
-
- Use
- At construction sites and parking lots.
-
- Material
- EVA
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,141.20
|
COLOR CONES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Color Cone
-
- Color
- Red / White
-
- Width x Height(mm)
- 370×775
-
- Mass(g)
- 3200
-
- Trusco Code
- 212-4513
-
- Features
- Made of environmentally friendly materials (EVA resin) that do not emit harmful substances such as dioxin when burned. Thin on the top and thick on the bottom, the special shape provides excellent stability (patented).
-
- Use
- At construction sites and parking lots.
-
- Material
- EVA
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Uses environment friendly material (EVA resin) that does not generate hazardous substances such as dioxin even if burnt.
· Special shape has outstanding stability with a thin top portion and a thick bottom portion. (Patent pending)
[Applications]
· For construction sites and parking lots.
Specifications of EVA-C
-
- Product Model
- Color Cone
-
- Color
- Red / White
-
- Width x Height(mm)
- 370×775
-
- Mass(g)
- 3200
-
- Trusco Code
- 212-4513
-
- Features
- Made of environmentally friendly materials (EVA resin) that do not emit harmful substances such as dioxin when burned. Thin on the top and thick on the bottom, the special shape provides excellent stability (patented).
-
- Use
- At construction sites and parking lots.
-
- Material
- EVA
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,141.20
|
COLOR CONES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?