Guard Cone [MITSUGIRON]

Brand :
MITSUGIRON

Caution

    Product Description

    Tank integrated type color cone that does not require a weight.
    [Features]
    · Can be used for indicating areas such as no-entry by running strings or rope through the top hole.
    · Does not require a weight because the tank is integrated.
    · Cone can be prevented from tipping over by filling the tank at the lower part of the cone with water when using it (when full: 3.7 kg).
    · Can be used for indicating areas such as no-entry by running rope through the rope hole at the top of the cone.
    [Applications]
    · For construction sites, etc.
    · For various events in addition to construction sites.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat