- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of YSC-RW
-
- Product Model
- Color Cone
-
- Color
- Red / White
-
- Width x Height(mm)
- 380×700
-
- Mass(g)
- 1000
-
- Trusco Code
- 375-9784
-
- Features
- Excellent restoring force makes the cone resilient even when run over by a car. An environmentally friendly material that does not generate dioxin even when burned. It can even be made safe for night with reflective tape. Can be used in cold regions. (Brittle temperature -70°C)
-
- Use
- Suitable for construction sites.
-
- Material
- EVA
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 841.00
|
COLOR CONES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Model
- Color Cone
-
- Color
- Red / White
-
- Width x Height(mm)
- 380×700
-
- Mass(g)
- 1000
-
- Trusco Code
- 375-9784
-
- Features
- Excellent restoring force makes the cone resilient even when run over by a car. An environmentally friendly material that does not generate dioxin even when burned. It can even be made safe for night with reflective tape. Can be used in cold regions. (Brittle temperature -70°C)
-
- Use
- Suitable for construction sites.
-
- Material
- EVA
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
・ It is a cone that has excellent restoring force and is not easily damaged even if it is stepped on by a car, etc.
・ An environmentally friendly material where dioxin does not occur when burned.
・ It is also available with reflective tape for peace of mind even at night.
·It can also be used in cold regions. (embrittlement temperature -70°C)
[Applications]
・ For construction sites, etc.
Specifications of YSC-RW
-
- Product Model
- Color Cone
-
- Color
- Red / White
-
- Width x Height(mm)
- 380×700
-
- Mass(g)
- 1000
-
- Trusco Code
- 375-9784
-
- Features
- Excellent restoring force makes the cone resilient even when run over by a car. An environmentally friendly material that does not generate dioxin even when burned. It can even be made safe for night with reflective tape. Can be used in cold regions. (Brittle temperature -70°C)
-
- Use
- Suitable for construction sites.
-
- Material
- EVA
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 841.00
|
COLOR CONES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A cone which is hard to break with excellent restoring performance even if stepping on cars.
●An environment friendly raw material that does not generate dioxin even if burned.
●Reflective tape is safe even at night.Specification
●Color:Red/White
●W x H(mm):380 x 700
●SPQ(piece):25Materials
●EVA Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?