(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cone With Reflecting Tape

Safety Cone With Reflecting Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 086022

  • Product Model
    Color Cone
  • Color
    Red / White
  • Width x Height(mm)
    380×700
  • Mass(g)
    840
  • Trusco Code
    326-7229
  • Features
    Includes reflective tape for peace of mind at night.
  • Use
    At construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
086022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 734.60

COLOR CONES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Color Cone
  • Color
    Red / White
  • Width x Height(mm)
    380×700
  • Mass(g)
    840
  • Trusco Code
    326-7229
  • Features
    Includes reflective tape for peace of mind at night.
  • Use
    At construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ Comes with reflective tape for peace of mind even at night.
[Applications]
・ For construction sites and parking lots.

Specifications of 086022

  • Product Model
    Color Cone
  • Color
    Red / White
  • Width x Height(mm)
    380×700
  • Mass(g)
    840
  • Trusco Code
    326-7229
  • Features
    Includes reflective tape for peace of mind at night.
  • Use
    At construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
086022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 734.60

COLOR CONES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1