(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Corn Bar

LED Corn Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KLB-003

  • Product Type
    Option for Color Cone
  • Color
    Red / White
  • Optional Item
    Bar
  • Width(mm)
    41
  • Length(m)
    1.6
  • Trusco Code
    328-2031
  • Features
    12 high luminosity LED are used in this LED cone bar. Product type that can be used during the day and at night. 2 D cell batteries allow for approx. 70 hours of continuous use. (batteries included) ON-OFF switch included.
  • Use
    For nighttime construction sites.
  • Material: Pipe
    Polyethylene Terephthalate
  • Material: Hanging Ring
    Polyethylene, Terephthalate (Inner Diameter 85 mm)
  • Mass(g)
    780
  • Amount Of Content
    1 pc.
Part Number
KLB-003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,827.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Option for Color Cone
  • Color
    Red / White
  • Optional Item
    Bar
  • Width(mm)
    41
  • Length(m)
    1.6
  • Trusco Code
    328-2031
  • Features
    12 high luminosity LED are used in this LED cone bar. Product type that can be used during the day and at night. 2 D cell batteries allow for approx. 70 hours of continuous use. (batteries included) ON-OFF switch included.
  • Use
    For nighttime construction sites.
  • Material: Pipe
    Polyethylene Terephthalate
  • Material: Hanging Ring
    Polyethylene, Terephthalate (Inner Diameter 85 mm)
  • Mass(g)
    780
  • Amount Of Content
    1 pc.

Product Description

[Features]
·An LED cone bar that uses 12 high-intensity LEDs.
·It is a dual-use type that can be used both during the day and at night.
·Two AA batteries can be used continuously for about 70 hours. (batteries included)
·It has an ON-OFF switch.
[Applications]
・ For construction sites at night.

Specifications of KLB-003

  • Product Type
    Option for Color Cone
  • Color
    Red / White
  • Optional Item
    Bar
  • Width(mm)
    41
  • Length(m)
    1.6
  • Trusco Code
    328-2031
  • Features
    12 high luminosity LED are used in this LED cone bar. Product type that can be used during the day and at night. 2 D cell batteries allow for approx. 70 hours of continuous use. (batteries included) ON-OFF switch included.
  • Use
    For nighttime construction sites.
  • Material: Pipe
    Polyethylene Terephthalate
  • Material: Hanging Ring
    Polyethylene, Terephthalate (Inner Diameter 85 mm)
  • Mass(g)
    780
  • Amount Of Content
    1 pc.
Part Number
KLB-003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,827.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1