(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cone, Applications: Restrictions and Divisions at Construction Sites, Etc.

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-700-G

  • Product Type
    Color Cone
  • Color
    Green
  • Width x Height(mm)
    380×700
  • Trusco Code
    355-1008
  • Mass(g)
    900
  • Amount Of Content
    1 pc.
Part Number
S-700-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 431.23

COLOR CONES 1 Piece(s) 12 Day(s) Green 355-1008 1 pc.

Basic Specifications

Product Description

[Features]
· Durable and does not easily deform.
· Stacks to conserve space when transporting or stowing.
[Applications]
· For restrictions or demarcation at construction sites.
[Material]
· Polyethylene (PE)

Specifications of S-700-G

  • Product Type
    Color Cone
  • Color
    Green
  • Width x Height(mm)
    380×700
  • Trusco Code
    355-1008
  • Mass(g)
    900
  • Amount Of Content
    1 pc.
Part Number
S-700-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 431.23

COLOR CONES 1 Piece(s) 12 Day(s) Green 355-1008 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1