Smoking Stand Indoor Ashtray

Brand :
YAMAZAKI CORPORATION

Caution

    Product Description

    Smoking Stand Indoor Ashtray
    [Features]
    Smoke-free type.
    The cigarette butt end with fire can be completely extinguished due to convection type hypoxia mechanism container.
    [Specification]
    W x D x H :205 x 205 x 592mm
    Capacity: 2 L
    Mass: 6.2kg
    Amount Of Content: 1 unit
    [Materials]
    Main Body, Smoking Stand Bottle: Steel
    Frame: Aluminum

    Features

    ●Smoke-free type.
    ●The cigarette butt end with fire can be completely extinguished due to convection type hypoxia mechanism container.

    Specification

    ●W x D x H(mm):205 x 205 x 592

    Materials

    ●Main Body, Smoking Stand Bottle: Steel
    ●Frame: Aluminum
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat