(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smoking Stand, Outdoor Ashtray With Contaminant Prevention Structure

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,576.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-34L-ID-BK
YS-34L-ID-IV
YS-35L-ID-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,576.46

SMOKING STANDS 1 Piece(s) 12 Day(s) Black 260 260 665 3 305-7348 4900 1 unit

฿ 7,576.46

SMOKING STANDS 1 Piece(s) 1 Day(s) Ivory 260 260 665 3 305-7330 4900 1 unit

฿ 15,719.41

SMOKING STANDS 1 Piece(s) 12 Day(s) Black 350 350 715 9 305-7364 9900 1 unit

Basic Specifications

  • Type
    Stand Model
  • Product Type
    Ashtray
  • Material 1
    Main Body: Steel
  • Material 2
    Frame: Aluminum Die Casting
  • Material 3
    Ash tray bottle: Aluminum
  • Amount Of Content
    1 unit

Product Description

An ashtray for outdoor use that is designed with a contaminant discard prevention structure.
[Features]
· A structure with metal plate that prevents the placement of items in the bottom space.
· The shape of the inlet is slanted, which makes it difficult for dust to enter.
· The ash tray bottle has a drain hole
· Ash tray bottle capacity: AL-106: approximately 3 L, AL-201: approximately 9 L.
· Body: steel melamine-glazed, frame: aluminum die casting, ash tray bottle: anodized aluminum finish.
[Applications]
· Convenient for shopping center entrances.

Part Number
YS-34L-ID-BK
YS-34L-ID-IV
YS-35L-ID-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,576.46

SMOKING STANDS 1 Piece(s) 12 Day(s) Black 260 260 665 3 305-7348 4900 1 unit

฿ 7,576.46

SMOKING STANDS 1 Piece(s) 1 Day(s) Ivory 260 260 665 3 305-7330 4900 1 unit

฿ 15,719.41

SMOKING STANDS 1 Piece(s) 12 Day(s) Black 350 350 715 9 305-7364 9900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The inlet is tilted, making it difficult to put garbage.

Materials

●Main Body: Steel
●Frame: Aluminum Die-cast
●Ashtray Bottle: Aluminum