(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cigarette Pail - Ashtray - Silver

Cigarette Pail - Ashtray - Silver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CP-Z-12N

  • Type
    Can and Bucket Type
  • Product Model
    Ashtray
  • Color
    Silver
  • Width(mm)
    230
  • Depth(mm)
    230
  • Height(mm)
    325
  • Capacity(L)
    10
  • Mass(g)
    1800
  • Trusco Code
    281-5567
  • Material 1
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
CP-Z-12N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,948.88

SMOKING STANDS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Type
    Can and Bucket Type
  • Product Model
    Ashtray
  • Color
    Silver
  • Width(mm)
    230
  • Depth(mm)
    230
  • Height(mm)
    325
  • Capacity(L)
    10
  • Mass(g)
    1800
  • Trusco Code
    281-5567
  • Material 1
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Specifications of CP-Z-12N

  • Type
    Can and Bucket Type
  • Product Model
    Ashtray
  • Color
    Silver
  • Width(mm)
    230
  • Depth(mm)
    230
  • Height(mm)
    325
  • Capacity(L)
    10
  • Mass(g)
    1800
  • Trusco Code
    281-5567
  • Material 1
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
CP-Z-12N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,948.88

SMOKING STANDS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1