(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toilet Detergent Nice

Toilet Detergent Nice

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of C-64-005X-MB

  • Product Type 1
    Toilet Detergent
  • Body / Option
    Main Body
  • Trusco Code
    329-5486
  • Mass(g)
    580
  • Features
    Acidic type throughly removes dirt and yellow tint. Standard amount is 5 x diluted toilet cleaner.
  • Amount Of Content
    1 pc (500 ml)
Part Number
C-64-005X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 159.05

TOILET CLEANERS 1 Piece(s) Quote 1 pc (500 ml)

Basic Specifications

  • Product Type 1
    Toilet Detergent
  • Body / Option
    Main Body
  • Trusco Code
    329-5486
  • Mass(g)
    580
  • Features
    Acidic type throughly removes dirt and yellow tint. Standard amount is 5 x diluted toilet cleaner.
  • Amount Of Content
    1 pc (500 ml)

Product Description

[Features]
· Acid type reliably eliminates grime and yellow stains.
· Toilet cleaner normally used in 5-fold dilution.
[Applications]
· Detergent for removing grime from toilets, restroom floor tiles, etc.

Specifications of C-64-005X-MB

  • Product Type 1
    Toilet Detergent
  • Body / Option
    Main Body
  • Trusco Code
    329-5486
  • Mass(g)
    580
  • Features
    Acidic type throughly removes dirt and yellow tint. Standard amount is 5 x diluted toilet cleaner.
  • Amount Of Content
    1 pc (500 ml)
Part Number
C-64-005X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 159.05

TOILET CLEANERS 1 Piece(s) Quote 1 pc (500 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1