(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanitary Box ST-F5

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DP-27L-SA

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    154
  • Height(mm)
    500
  • Frontage(mm)
    315
  • Body / Option
    Main Body
  • Trusco Code
    375-6530
  • Mass(g)
    3500
  • Features
    Pedal type that can be opened and closed easily while standing without making noise. Made entirely of stainless steel, providing excellent durability. Opens and closes using a pedal, so you can throw away garbage without having to bend.
  • Specifications
    Foot-operated type
  • Content Material
    Stainless Steel (With Bag Clasp)
  • Material Body
    Stainless Steel
  • Amount Of Content
    1 pc.
Part Number
DP-27L-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,492.75

SANITARY BOXES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    154
  • Height(mm)
    500
  • Frontage(mm)
    315
  • Body / Option
    Main Body
  • Trusco Code
    375-6530
  • Mass(g)
    3500
  • Features
    Pedal type that can be opened and closed easily while standing without making noise. Made entirely of stainless steel, providing excellent durability. Opens and closes using a pedal, so you can throw away garbage without having to bend.
  • Specifications
    Foot-operated type
  • Content Material
    Stainless Steel (With Bag Clasp)
  • Material Body
    Stainless Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Pedal-style that can be easily opened and closed while standing without making unpleasant sounds.
· Stainless steel construction delivers superior durability. Pedal-style allows waste to be thrown away without having to bend over.

Specifications of DP-27L-SA

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    154
  • Height(mm)
    500
  • Frontage(mm)
    315
  • Body / Option
    Main Body
  • Trusco Code
    375-6530
  • Mass(g)
    3500
  • Features
    Pedal type that can be opened and closed easily while standing without making noise. Made entirely of stainless steel, providing excellent durability. Opens and closes using a pedal, so you can throw away garbage without having to bend.
  • Specifications
    Foot-operated type
  • Content Material
    Stainless Steel (With Bag Clasp)
  • Material Body
    Stainless Steel
  • Amount Of Content
    1 pc.
Part Number
DP-27L-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,492.75

SANITARY BOXES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1