(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sanitary Box

Sanitary Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DP-23L-SB

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    255
  • Height(mm)
    285
  • Frontage(mm)
    200
  • Body / Option
    Main Body
  • Trusco Code
    303-5514
  • Mass(g)
    1400
  • Features
    Pedal type with lid for sanitary processing. Body is made of stainless steel to provide superior durability.
  • Specifications
    Foot-operated type
  • Content Material
    Polypropylene (PP)
  • Material Body
    Stainless Steel (SUS430)
  • Pedal Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
DP-23L-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,128.00

SANITARY BOXES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    255
  • Height(mm)
    285
  • Frontage(mm)
    200
  • Body / Option
    Main Body
  • Trusco Code
    303-5514
  • Mass(g)
    1400
  • Features
    Pedal type with lid for sanitary processing. Body is made of stainless steel to provide superior durability.
  • Specifications
    Foot-operated type
  • Content Material
    Polypropylene (PP)
  • Material Body
    Stainless Steel (SUS430)
  • Pedal Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Pedal-style with lid for sanitary waste management.
· Stainless steel body for excellent durability.

Specifications of DP-23L-SB

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    255
  • Height(mm)
    285
  • Frontage(mm)
    200
  • Body / Option
    Main Body
  • Trusco Code
    303-5514
  • Mass(g)
    1400
  • Features
    Pedal type with lid for sanitary processing. Body is made of stainless steel to provide superior durability.
  • Specifications
    Foot-operated type
  • Content Material
    Polypropylene (PP)
  • Material Body
    Stainless Steel (SUS430)
  • Pedal Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
DP-23L-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,128.00

SANITARY BOXES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1