(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C286-00LU-MB |
C286-00SU-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 610.20 |
RUBBER CUPS | 1 Piece(s) | 10 Day(s) | 0.63 | 160 | 370-0925 | 550 | 1 pc. | ||
฿ 516.20 |
RUBBER CUPS | 1 Piece(s) | 12 Day(s) | 0.6 | 140 | 370-0933 | 400 | 1 pc. |
[Features]
· Unclogs western-style toilets.
[Applications]
· For removing clogs.
Part Number |
---|
C286-00LU-MB |
C286-00SU-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 610.20 |
RUBBER CUPS | 1 Piece(s) | 10 Day(s) | 0.63 | 160 | 370-0925 | 550 | 1 pc. | ||
฿ 516.20 |
RUBBER CUPS | 1 Piece(s) | 12 Day(s) | 0.6 | 140 | 370-0933 | 400 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?