(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TE-13Z-PC

  • Product Type 1
    Other
  • Product Type 2
    Dispensers
  • Width(mm)
    172
  • Depth(mm)
    112
  • Height(mm)
    85
  • Body / Option
    Main Body
  • Trusco Code
    370-2197
  • Mass(g)
    200
  • Features
    Toilet paper holder that does not require holder core. If paper roll is lifted horizontally from the bottom, the movable shaft on both sides will automatically move and it can be set with one touch. Push paper roll upward to release it.
  • Material Body
    Polystyrene
  • Amount Of Content
    1 unit
Part Number
TE-13Z-PC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 731.00

TOILET PAPER HOLDER 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type 1
    Other
  • Product Type 2
    Dispensers
  • Width(mm)
    172
  • Depth(mm)
    112
  • Height(mm)
    85
  • Body / Option
    Main Body
  • Trusco Code
    370-2197
  • Mass(g)
    200
  • Features
    Toilet paper holder that does not require holder core. If paper roll is lifted horizontally from the bottom, the movable shaft on both sides will automatically move and it can be set with one touch. Push paper roll upward to release it.
  • Material Body
    Polystyrene
  • Amount Of Content
    1 unit

Specifications of TE-13Z-PC

  • Product Type 1
    Other
  • Product Type 2
    Dispensers
  • Width(mm)
    172
  • Depth(mm)
    112
  • Height(mm)
    85
  • Body / Option
    Main Body
  • Trusco Code
    370-2197
  • Mass(g)
    200
  • Features
    Toilet paper holder that does not require holder core. If paper roll is lifted horizontally from the bottom, the movable shaft on both sides will automatically move and it can be set with one touch. Push paper roll upward to release it.
  • Material Body
    Polystyrene
  • Amount Of Content
    1 unit
Part Number
TE-13Z-PC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 731.00

TOILET PAPER HOLDER 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Holder core is unnecessary paper towel dispenser.

Specification

●W x D x H(mm):172 x 112 x 85
●SPQ(piece):20

Materials

●Polystyrene(PS)