(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C164-000X-MB |
C226-000X-MB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 125.00 |
PAPER TOWELS | 30 Piece(s) | - | 1 Day(s) | 370-0852 | 450 | Quantity per bag (sheets): 200 | ||
฿ 109.00 |
PAPER TOWELS | 36 Pack(s) |
150 Pieces Per Package |
1 Day(s) | 370-0887 | 330 | Quantity per bag (sheets): 150 |
Part Number |
---|
C164-000X-MB |
C226-000X-MB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 125.00 |
PAPER TOWELS | 30 Piece(s) | - | 1 Day(s) | 370-0852 | 450 | Quantity per bag (sheets): 200 | ||
฿ 109.00 |
PAPER TOWELS | 36 Pack(s) |
150 Pieces Per Package |
1 Day(s) | 370-0887 | 330 | Quantity per bag (sheets): 150 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?