(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Home Corner DS-240/SU-296

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DS-240-020-0

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    190
  • Height(mm)
    220
  • Frontage(mm)
    190
  • Body / Option
    Main Body
  • Trusco Code
    368-4997
  • Mass(g)
    540
  • Features
    Bag fastener included.
  • Material (cover)
    Polypropylene (PP)
  • Material Body
    Steel
  • Amount Of Content
    1 pc.
Part Number
DS-240-020-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 960.00

SANITARY BOXES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    190
  • Height(mm)
    220
  • Frontage(mm)
    190
  • Body / Option
    Main Body
  • Trusco Code
    368-4997
  • Mass(g)
    540
  • Features
    Bag fastener included.
  • Material (cover)
    Polypropylene (PP)
  • Material Body
    Steel
  • Amount Of Content
    1 pc.

Specifications of DS-240-020-0

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    190
  • Height(mm)
    220
  • Frontage(mm)
    190
  • Body / Option
    Main Body
  • Trusco Code
    368-4997
  • Mass(g)
    540
  • Features
    Bag fastener included.
  • Material (cover)
    Polypropylene (PP)
  • Material Body
    Steel
  • Amount Of Content
    1 pc.
Part Number
DS-240-020-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 960.00

SANITARY BOXES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With bag clasp bracket.

Specification

●SPQ(piece):4