- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 71200
-
- Product Type 1
- Toilet Paper
-
- Length (m)
- 170
-
- Details Model
- No core type / Single
-
- Width(mm)
- 114
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 381-4921
-
- Mass(g)
- 17000
-
- Features
- Uses 100% recycled pulp. An Eco Mark certified product. Individually packaged for clean storage.
-
- Amount Of Content
- 1 Box (48 Rolls)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,108.58
|
TOILET PAPER
|
1 Pack(s)
|
48 Pieces Per Package
|
|
10 Day(s)
|
1 Box (48 Rolls) |
Basic Specifications
-
- Product Type 1
- Toilet Paper
-
- Length (m)
- 170
-
- Details Model
- No core type / Single
-
- Width(mm)
- 114
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 381-4921
-
- Mass(g)
- 17000
-
- Features
- Uses 100% recycled pulp. An Eco Mark certified product. Individually packaged for clean storage.
-
- Amount Of Content
- 1 Box (48 Rolls)
Product Description
[Features]
· Uses 100% recycled pulp
· Eco mark certified product.
· Individually wrapped type that can be stocked hygienically.
Specifications of 71200
-
- Product Type 1
- Toilet Paper
-
- Length (m)
- 170
-
- Details Model
- No core type / Single
-
- Width(mm)
- 114
-
- Color
- White
-
- Body / Option
- Main Body
-
- Trusco Code
- 381-4921
-
- Mass(g)
- 17000
-
- Features
- Uses 100% recycled pulp. An Eco Mark certified product. Individually packaged for clean storage.
-
- Amount Of Content
- 1 Box (48 Rolls)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,108.58
|
TOILET PAPER
|
1 Pack(s)
|
48 Pieces Per Package
|
|
10 Day(s)
|
1 Box (48 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?