- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Toilet Magiclean Deodorizing/Cleaning Spray
Specifications of 504302
-
- Product Type 1
- Toilet Detergent
-
- Details Model
- Crushable Container
-
- Body / Option
- Main Body
-
- Trusco Code
- 400-5066
-
- Features
- Toilet detergent with three functions: cleaning, sterilization, and deodorization. For use in spray-type containers, convenient to use whenever you need as well as in regular cleaning before and during store opening. Ideal for toilets and toilet seats, as well as wash stands, floors, and everywhere in the restroom. A neutral type that can be safely used for plastic without wiping twice. Not suitable for natural marble.
-
- Ingredients
- Surfactant, Foam Stabilizer, Sequestering Agent
-
- pH
- Neutral
-
- Quantity
- 4600
-
- Amount Of Content
- 1 pc (4.5 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,509.03
|
TOILET CLEANERS
|
1 Piece(s)
|
|
Quote
|
1 pc (4.5 L) |
Basic Specifications
-
- Product Type 1
- Toilet Detergent
-
- Details Model
- Crushable Container
-
- Body / Option
- Main Body
-
- Trusco Code
- 400-5066
-
- Features
- Toilet detergent with three functions: cleaning, sterilization, and deodorization. For use in spray-type containers, convenient to use whenever you need as well as in regular cleaning before and during store opening. Ideal for toilets and toilet seats, as well as wash stands, floors, and everywhere in the restroom. A neutral type that can be safely used for plastic without wiping twice. Not suitable for natural marble.
-
- Ingredients
- Surfactant, Foam Stabilizer, Sequestering Agent
-
- pH
- Neutral
-
- Quantity
- 4600
-
- Amount Of Content
- 1 pc (4.5 L)
Product Description
[Features]
· A toilet cleaner that combines the 3 functions of cleaning, disinfecting and deodorizing in a single bottle. Spray type allows timely spot cleaning in addition to regular cleaning before and during work.
· Neutral cleaner that cleans restrooms floor-to-ceiling, handling not just toilets and toilet seats, but sinks and floors. Also cleans plastic without needing to wipe twice.
· Cannot be used on natural marble.
Specifications of 504302
-
- Product Type 1
- Toilet Detergent
-
- Details Model
- Crushable Container
-
- Body / Option
- Main Body
-
- Trusco Code
- 400-5066
-
- Features
- Toilet detergent with three functions: cleaning, sterilization, and deodorization. For use in spray-type containers, convenient to use whenever you need as well as in regular cleaning before and during store opening. Ideal for toilets and toilet seats, as well as wash stands, floors, and everywhere in the restroom. A neutral type that can be safely used for plastic without wiping twice. Not suitable for natural marble.
-
- Ingredients
- Surfactant, Foam Stabilizer, Sequestering Agent
-
- pH
- Neutral
-
- Quantity
- 4600
-
- Amount Of Content
- 1 pc (4.5 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,509.03
|
TOILET CLEANERS
|
1 Piece(s)
|
|
Quote
|
1 pc (4.5 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?