- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
El Veil Toilet Paper (Single Type)
Specifications of 723273
-
- Product Type 1
- Toilet Paper
-
- Length (m)
- 200
-
- Color
- White
-
- Width(mm)
- 107
-
- Body / Option
- Main Body
-
- Trusco Code
- 414-1091
-
- Mass
- 17200g
-
- Features
- Long type reduced the required replacement frequency. Core-less type helps to reduce the amount of waste. Uses 100% recycled paper.
-
- Details Model
- Single
-
- Amount Of Content
- 1 Case (6 Rolls X 8 Packs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,893.00
|
TOILET PAPER
|
1 Piece(s)
|
|
10 Day(s)
|
1 Case (6 Rolls X 8 Packs) |
Basic Specifications
-
- Product Type 1
- Toilet Paper
-
- Length (m)
- 200
-
- Color
- White
-
- Width(mm)
- 107
-
- Body / Option
- Main Body
-
- Trusco Code
- 414-1091
-
- Mass
- 17200g
-
- Features
- Long type reduced the required replacement frequency. Core-less type helps to reduce the amount of waste. Uses 100% recycled paper.
-
- Details Model
- Single
-
- Amount Of Content
- 1 Case (6 Rolls X 8 Packs)
Product Description
[Out of stock]
Next delivery is uncertain due to conditions at the manufacturer.
A replacement product with the same specifications [K-S170-6] is available. Please order this one.
[Features]
· Long roll means less frequent replacements.
· The lack of a core helps reduce trash.
· Uses 100% recycled paper.
[Applications]
· For factory and office toilets.
Specifications of 723273
-
- Product Type 1
- Toilet Paper
-
- Length (m)
- 200
-
- Color
- White
-
- Width(mm)
- 107
-
- Body / Option
- Main Body
-
- Trusco Code
- 414-1091
-
- Mass
- 17200g
-
- Features
- Long type reduced the required replacement frequency. Core-less type helps to reduce the amount of waste. Uses 100% recycled paper.
-
- Details Model
- Single
-
- Amount Of Content
- 1 Case (6 Rolls X 8 Packs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,893.00
|
TOILET PAPER
|
1 Piece(s)
|
|
10 Day(s)
|
1 Case (6 Rolls X 8 Packs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?