(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
623041 |
623043 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Pack number | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,952.39 |
PAPER TOWELS | 1 Pack(s) |
7,500 Pieces Per Package |
10 Day(s) | 230×248 | 25 | 328-1639 | 8900 | 1 case (300 pcs x 25 packs) | ||
฿ 2,993.02 |
PAPER TOWELS | 1 Pack(s) |
12,000 Pieces Per Package |
10 Day(s) | 230×210 | 30 | 328-1655 | 12000 | 1 case (400 pcs x 30 packs) |
[Features]
· Environmentally friendly paper towels that contain recycled milk cartons.
· Double (two layer) soft type.
[Applications]
· Drying hands.
Part Number |
---|
623041 |
623043 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Pack number | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,952.39 |
PAPER TOWELS | 1 Pack(s) |
7,500 Pieces Per Package |
10 Day(s) | 230×248 | 25 | 328-1639 | 8900 | 1 case (300 pcs x 25 packs) | ||
฿ 2,993.02 |
PAPER TOWELS | 1 Pack(s) |
12,000 Pieces Per Package |
10 Day(s) | 230×210 | 30 | 328-1655 | 12000 | 1 case (400 pcs x 30 packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?