(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

El Veil Paper Towel Eco Double (Med.)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 703207

  • Product Type
    Paper Towels
  • Sheet size(mm)
    230×210
  • Pack number
    30
  • Body / Option
    Main Body
  • Trusco Code
    378-3766
  • Mass
    11300
  • Features
    Recycled paper material product used for improve quality by one rank.
  • Amount Of Content
    1 case (400 pcs x 30 packs)
Part Number
703207
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,514.29

PAPER TOWELS 1 Piece(s) 10 Day(s) 1 case (400 pcs x 30 packs)

Basic Specifications

  • Product Type
    Paper Towels
  • Sheet size(mm)
    230×210
  • Pack number
    30
  • Body / Option
    Main Body
  • Trusco Code
    378-3766
  • Mass
    11300
  • Features
    Recycled paper material product used for improve quality by one rank.
  • Amount Of Content
    1 case (400 pcs x 30 packs)

Specifications of 703207

  • Product Type
    Paper Towels
  • Sheet size(mm)
    230×210
  • Pack number
    30
  • Body / Option
    Main Body
  • Trusco Code
    378-3766
  • Mass
    11300
  • Features
    Recycled paper material product used for improve quality by one rank.
  • Amount Of Content
    1 case (400 pcs x 30 packs)
Part Number
703207
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,514.29

PAPER TOWELS 1 Piece(s) 10 Day(s) 1 case (400 pcs x 30 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1