(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spot AC Filter

Spot AC Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,936.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-25-BF
TS-25-HF
TS-25-OF
TS-25N-BF
TS-25N-HF
TS-25N-OF
TS-25P-BF
TS-25P-HF
TS-25P-OF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Dimensions Width
(mm)
Dimension Height
(mm)
Compatible Model Trusco Code Material Mass
(g)
Inner capacity

฿ 3,432.91

SPOT AIR CONDITIONERS 1 Piece(s) 10 Day(s) Particle filter (wrap type) 480 770 TS-25E-1/3・TS-25D-1/3 298-6027 Polyurethane 400 1 pc.

฿ 1,936.68

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Standard replacement filter 320 570 TS-25E-1/3・TS-25D-1/3 298-6001 Polypropylene 110 1 pc.

฿ 2,793.77

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Oil Mist Filter 320 570 TS-25E-1/3・TS-25D-1/3 298-6019 Non‐Woven Fabric 490 1 pc.

฿ 4,075.14

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Particle filter (insertion type) 320 570 TS-25EN-1/3・TS-25DN-1/3 336-0768 Polyurethane 330 1 pc.

฿ 2,226.94

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Standard filter 320 570 TS-25EN-1/3・TS-25DN-1/3 336-0741 Polypropylene 110 1 pc.

฿ 4,571.60

SPOT AIR CONDITIONERS 1 Piece(s) 10 Day(s) Oil Mist Filter 320 570 TS-25EN-1/3・TS-25DN-1/3 336-0750 Non‐Woven Fabric 490 1 pc.

฿ 3,724.22

SPOT AIR CONDITIONERS 1 Piece(s) 1 Day(s) Particle filter (insertion type) 319 625 TS-25EP-1/3・TS-25DP-1/3 392-5951 Polyurethane 340 1 pc.

฿ 2,480.91

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Standard filter 324 625 TS-25EP-1/3・TS-25DP-1/3 392-5960 Polypropylene 110 1 pc.

฿ 4,574.70

SPOT AIR CONDITIONERS 1 Piece(s) 1 Day(s) Oil Mist Filter 319 625 TS-25EP-1/3・TS-25DP-1/3 392-5978 Non‐Woven Fabric 510 1 pc.

Basic Specifications

Product Description

[Applications]
· A spot air conditioner is optional.

Part Number
TS-25-BF
TS-25-HF
TS-25-OF
TS-25N-BF
TS-25N-HF
TS-25N-OF
TS-25P-BF
TS-25P-HF
TS-25P-OF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Dimensions Width
(mm)
Dimension Height
(mm)
Compatible Model Trusco Code Material Mass
(g)
Inner capacity

฿ 3,432.91

SPOT AIR CONDITIONERS 1 Piece(s) 10 Day(s) Particle filter (wrap type) 480 770 TS-25E-1/3・TS-25D-1/3 298-6027 Polyurethane 400 1 pc.

฿ 1,936.68

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Standard replacement filter 320 570 TS-25E-1/3・TS-25D-1/3 298-6001 Polypropylene 110 1 pc.

฿ 2,793.77

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Oil Mist Filter 320 570 TS-25E-1/3・TS-25D-1/3 298-6019 Non‐Woven Fabric 490 1 pc.

฿ 4,075.14

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Particle filter (insertion type) 320 570 TS-25EN-1/3・TS-25DN-1/3 336-0768 Polyurethane 330 1 pc.

฿ 2,226.94

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Standard filter 320 570 TS-25EN-1/3・TS-25DN-1/3 336-0741 Polypropylene 110 1 pc.

฿ 4,571.60

SPOT AIR CONDITIONERS 1 Piece(s) 10 Day(s) Oil Mist Filter 320 570 TS-25EN-1/3・TS-25DN-1/3 336-0750 Non‐Woven Fabric 490 1 pc.

฿ 3,724.22

SPOT AIR CONDITIONERS 1 Piece(s) 1 Day(s) Particle filter (insertion type) 319 625 TS-25EP-1/3・TS-25DP-1/3 392-5951 Polyurethane 340 1 pc.

฿ 2,480.91

SPOT AIR CONDITIONERS 1 Piece(s) 12 Day(s) Standard filter 324 625 TS-25EP-1/3・TS-25DP-1/3 392-5960 Polypropylene 110 1 pc.

฿ 4,574.70

SPOT AIR CONDITIONERS 1 Piece(s) 1 Day(s) Oil Mist Filter 319 625 TS-25EP-1/3・TS-25DP-1/3 392-5978 Non‐Woven Fabric 510 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1