- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of BF-75V
-
- Product Model
- Factory fan
-
- Power (V)
- Single-phase 100
-
- Power Consumption (W) (50 / 60 Hz)
- 257/346
-
- Wing Diameter (cm)
- 75
-
- Special function
- Caster
-
- JAN Code
- 4511340005779
-
- Trusco Code
- 448-9411
-
- Features
- Motor with a thermal protector (return type heating protection device) is used.
-
- Use
- Ventilation and circulation of air at manufacturing plants and warehouses, etc.
-
- Other specification
- Assembly Type, Fully-closed Type, Dial Switch
-
- Power Cord(m)
- Approx. 2.4
-
- Air volume control
- 2-stage (high/low)
-
- Wing
- 3 sheets (Aluminum)
-
- Body Dimensions (width)(mm)
- 895
-
- Body Dimensions (depth)(mm)
- 350
-
- Body Dimension (Height)(mm)
- 970
-
- Mass(g)
- 28000
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 16,507.94
|
FANS FOR FACTORIES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Factory fan
-
- Power (V)
- Single-phase 100
-
- Power Consumption (W) (50 / 60 Hz)
- 257/346
-
- Wing Diameter (cm)
- 75
-
- Special function
- Caster
-
- JAN Code
- 4511340005779
-
- Trusco Code
- 448-9411
-
- Features
- Motor with a thermal protector (return type heating protection device) is used.
-
- Use
- Ventilation and circulation of air at manufacturing plants and warehouses, etc.
-
- Other specification
- Assembly Type, Fully-closed Type, Dial Switch
-
- Power Cord(m)
- Approx. 2.4
-
- Air volume control
- 2-stage (high/low)
-
- Wing
- 3 sheets (Aluminum)
-
- Body Dimensions (width)(mm)
- 895
-
- Body Dimensions (depth)(mm)
- 350
-
- Body Dimension (Height)(mm)
- 970
-
- Mass(g)
- 28000
-
- Internal capacity
- 1 unit
Product Description
A factory fan that is ideal for blowing/ventilating/circulating air in wide spaces.
[Features]
· The motor includes a thermal protector (automatic return type), so the fan can be used with peace of mind.
· Includes wheels for easy moving.
· The tilt can be adjusted in the vertical direction.
· The fan uses a single-phase 100 V power supply, so it can be used in a wide range of environments.
· Can blow a large volume of air over a wide range.
[Applications]
· Ideal for circulating the air in factories/warehouses/workplaces/gymnasiums, etc.
Specifications of BF-75V
-
- Product Model
- Factory fan
-
- Power (V)
- Single-phase 100
-
- Power Consumption (W) (50 / 60 Hz)
- 257/346
-
- Wing Diameter (cm)
- 75
-
- Special function
- Caster
-
- JAN Code
- 4511340005779
-
- Trusco Code
- 448-9411
-
- Features
- Motor with a thermal protector (return type heating protection device) is used.
-
- Use
- Ventilation and circulation of air at manufacturing plants and warehouses, etc.
-
- Other specification
- Assembly Type, Fully-closed Type, Dial Switch
-
- Power Cord(m)
- Approx. 2.4
-
- Air volume control
- 2-stage (high/low)
-
- Wing
- 3 sheets (Aluminum)
-
- Body Dimensions (width)(mm)
- 895
-
- Body Dimensions (depth)(mm)
- 350
-
- Body Dimension (Height)(mm)
- 970
-
- Mass(g)
- 28000
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 16,507.94
|
FANS FOR FACTORIES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?