(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Ozonizer

MC Ozonizer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MC985S

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    19/18[50/60Hz]
  • Main Body Dimension Width(mm)
    155
  • Main Body Dimension Depth(mm)
    260
  • Main Body Dimension Height(mm)
    160
  • Trusco Code
    423-7722
  • Features
    Because no chemicals are used, it is harmless to the environment.
  • Application
    For foul odors in water-soluble cutting fluids for machine tools.
  • Mass(g)
    3200
  • Amount Of Content
    1 unit
Part Number
MC985S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 47,484.23

฿ 41,667.41

AIR CLEANERS 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    19/18[50/60Hz]
  • Main Body Dimension Width(mm)
    155
  • Main Body Dimension Depth(mm)
    260
  • Main Body Dimension Height(mm)
    160
  • Trusco Code
    423-7722
  • Features
    Because no chemicals are used, it is harmless to the environment.
  • Application
    For foul odors in water-soluble cutting fluids for machine tools.
  • Mass(g)
    3200
  • Amount Of Content
    1 unit

Product Description

[Features]
· Because no chemicals are used, it is harmless to the environment.
· Economical with low power consumption.
· Can be installed and maintained easily.
[Applications]
· For the rotting smell of water-soluble cutting fluids for machine tools.

Specifications of MC985S

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    19/18[50/60Hz]
  • Main Body Dimension Width(mm)
    155
  • Main Body Dimension Depth(mm)
    260
  • Main Body Dimension Height(mm)
    160
  • Trusco Code
    423-7722
  • Features
    Because no chemicals are used, it is harmless to the environment.
  • Application
    For foul odors in water-soluble cutting fluids for machine tools.
  • Mass(g)
    3200
  • Amount Of Content
    1 unit
Part Number
MC985S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 47,484.23

฿ 41,667.41

AIR CLEANERS 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1