(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Ozone Deodorizing Device

Portable Ozone Deodorizing Device

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KPO-T02

  • Product Type
    Air Cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    34[50/60Hz]
  • Body Dimension Width(mm)
    168.5
  • Body Dimension Depth(mm)
    168
  • Body Dimension Height(mm)
    231
  • Trusco Code
    458-7120
  • Features
    Quickly deodorizes small spaces with no people.
  • Use
    Smoking room, locker room, conference room, bathroom etc.
  • Amount of Ozone Generated
    40/80/120mg/h
  • Ozone Concentration
    7ppm
  • Applicable Recommendation Area
    Maximum 90 m2
  • Material
    Stainless Steel (NSSC180)
  • Accessories
    2 Intake Port Filters, Power Supply Plug Transformer Adapter
  • Mass(g)
    3500
  • Amount Of Content
    1 unit
Part Number
KPO-T02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 53,823.00

AIR CLEANERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    34[50/60Hz]
  • Body Dimension Width(mm)
    168.5
  • Body Dimension Depth(mm)
    168
  • Body Dimension Height(mm)
    231
  • Trusco Code
    458-7120
  • Features
    Quickly deodorizes small spaces with no people.
  • Use
    Smoking room, locker room, conference room, bathroom etc.
  • Amount of Ozone Generated
    40/80/120mg/h
  • Ozone Concentration
    7ppm
  • Applicable Recommendation Area
    Maximum 90 m2
  • Material
    Stainless Steel (NSSC180)
  • Accessories
    2 Intake Port Filters, Power Supply Plug Transformer Adapter
  • Mass(g)
    3500
  • Amount Of Content
    1 unit

Product Description

[Features]
· Rapidly deodorizes an unmanned small space.
· Compact and lightweight, so it can be installed anywhere and is easy to transport.
· The body interior is maintenance-free.
[Applications]
· Smoking rooms, changing rooms, meeting rooms, toilets, etc.

Specifications of KPO-T02

  • Product Type
    Air Cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    34[50/60Hz]
  • Body Dimension Width(mm)
    168.5
  • Body Dimension Depth(mm)
    168
  • Body Dimension Height(mm)
    231
  • Trusco Code
    458-7120
  • Features
    Quickly deodorizes small spaces with no people.
  • Use
    Smoking room, locker room, conference room, bathroom etc.
  • Amount of Ozone Generated
    40/80/120mg/h
  • Ozone Concentration
    7ppm
  • Applicable Recommendation Area
    Maximum 90 m2
  • Material
    Stainless Steel (NSSC180)
  • Accessories
    2 Intake Port Filters, Power Supply Plug Transformer Adapter
  • Mass(g)
    3500
  • Amount Of Content
    1 unit
Part Number
KPO-T02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 53,823.00

AIR CLEANERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rapidly deodorizes the unattended small spaces.
●Since it is compact and lightweight, it fits in any places, and it is easy to carry.
●The inside of the main body is maintenance free.

Specification

●Power(V):Single Phase 100
●Electricity Consumption(W)(50/60Hz):34
●Air Volume(m3/min):0.134
●Generated Ozone Volume: 40/80/120mg/h
●Ozone Concentration: 7ppm

Accessories

●Inlet Filter x 2, Power Plug Conversion Adapter

Warning

●Please ensure a condition of enclosed space/the unattended environment when using.