(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Camera System-Mounting Bracket for Color Camera

Security Camera System-Mounting Bracket for Color Camera

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of C-BC11

  • Product Type
    Security camera
  • Details Type
    Mounting Bracket for Color Camera
  • Pedestal Diameter(mm)
    120
  • Pedestal Height(mm)
    305~465
  • Trusco Code
    453-7629
  • Mass(g)
    360
  • Features
    Telescopic camera mounting bracket with universal head made of light metal for installing CCTV cameras and the like to the ceiling surface.
  • Amount Of Content
    1 unit
Part Number
C-BC11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,466.97

SECURITY CAMERAS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Security camera
  • Details Type
    Mounting Bracket for Color Camera
  • Pedestal Diameter(mm)
    120
  • Pedestal Height(mm)
    305~465
  • Trusco Code
    453-7629
  • Mass(g)
    360
  • Features
    Telescopic camera mounting bracket with universal head made of light metal for installing CCTV cameras and the like to the ceiling surface.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Telescopic camera mounting bracket with universal head made of light metal for installing CCTV cameras, etc. to ceiling surfaces.
[Applications]
· For confirming work within factories or confirming visitor presence within the office.

Specifications of C-BC11

  • Product Type
    Security camera
  • Details Type
    Mounting Bracket for Color Camera
  • Pedestal Diameter(mm)
    120
  • Pedestal Height(mm)
    305~465
  • Trusco Code
    453-7629
  • Mass(g)
    360
  • Features
    Telescopic camera mounting bracket with universal head made of light metal for installing CCTV cameras and the like to the ceiling surface.
  • Amount Of Content
    1 unit
Part Number
C-BC11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,466.97

SECURITY CAMERAS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1