(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
M6070 |
M6080 |
M6330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length × Width (mm) | Thickness (mm) | Details Type | JAN Code | Trusco Code | Mass (g) |
Features | Application | Release-Film | Base Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.99 |
SHATTER RESISTANCE FILMS | 1 Piece(s) | 5 Day(s) | 480X1800 | 0.2 | - | 4904140360702 | 441-8328 | 326 | It prevents scattering when glass breaks. It does not peel off with strong adhesive force. It has UV protection function and sunburn prevention effect. | To prevent glass scattering. | - | Polycarbonate | 1 Roll | ||
฿ 1,258.00 |
SHATTER RESISTANCE FILMS | 1 Piece(s) | 10 Day(s) | 960×1800 | 0.2 | For textured glass | - | 389-1810 | 660 | - | - | Polyester | Polycarbonate | 1 Roll | ||
฿ 769.00 |
SHATTER RESISTANCE FILMS | 1 Piece(s) | 12 Day(s) | 960×1800 | 0.075 | For General Glass | - | 389-1828 | 400 | - | - | Polyester | Polyester film | 1 Roll |
[Features]
· Construction just requires pasting.
· Has UV protection function and sunburn prevention effect.
· Since the sheet is transparent, it does not interfere with the field of vision.
· Uses an adhesive unlikely to leave glue residue.
[Applications]
· Prevents glass scattering.
Part Number |
---|
M6070 |
M6080 |
M6330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length × Width (mm) | Thickness (mm) | Details Type | JAN Code | Trusco Code | Mass (g) |
Features | Application | Release-Film | Base Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.99 |
SHATTER RESISTANCE FILMS | 1 Piece(s) | 5 Day(s) | 480X1800 | 0.2 | - | 4904140360702 | 441-8328 | 326 | It prevents scattering when glass breaks. It does not peel off with strong adhesive force. It has UV protection function and sunburn prevention effect. | To prevent glass scattering. | - | Polycarbonate | 1 Roll | ||
฿ 1,258.00 |
SHATTER RESISTANCE FILMS | 1 Piece(s) | 10 Day(s) | 960×1800 | 0.2 | For textured glass | - | 389-1810 | 660 | - | - | Polyester | Polycarbonate | 1 Roll | ||
฿ 769.00 |
SHATTER RESISTANCE FILMS | 1 Piece(s) | 12 Day(s) | 960×1800 | 0.075 | For General Glass | - | 389-1828 | 400 | - | - | Polyester | Polyester film | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?