- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Disaster Resistant Hood Cloth
Specifications of YS-AJZ
-
- Product Type
- Protection Supplies
-
- External Dimensions: (Width x Depth x Height)(mm)
- 350×280×490
-
- Trusco Code
- 384-4170
-
- Features
- Product approved by the Japan Fire Retardant Association.
-
- Mass(g)
- 420
-
- Specifications
- With reflective tape
-
- Material Quality
- Surface Material: Composite Material Made from Laminated Semi-Carbon and Aluminum-Metalized Film, Lining Material/Core Material: Flame-Retardant Polyester
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,486.06
|
EMERGENCY CARRING OUT BAGS
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Protection Supplies
-
- External Dimensions: (Width x Depth x Height)(mm)
- 350×280×490
-
- Trusco Code
- 384-4170
-
- Features
- Product approved by the Japan Fire Retardant Association.
-
- Mass(g)
- 420
-
- Specifications
- With reflective tape
-
- Material Quality
- Surface Material: Composite Material Made from Laminated Semi-Carbon and Aluminum-Metalized Film, Lining Material/Core Material: Flame-Retardant Polyester
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Japan Fire Retardant Association-certified product.
· A deluxe type made of fabric that can also be used as a flameproof and heat-shielding sheet.
· The fabric has been aluminized for extra strength.
Specifications of YS-AJZ
-
- Product Type
- Protection Supplies
-
- External Dimensions: (Width x Depth x Height)(mm)
- 350×280×490
-
- Trusco Code
- 384-4170
-
- Features
- Product approved by the Japan Fire Retardant Association.
-
- Mass(g)
- 420
-
- Specifications
- With reflective tape
-
- Material Quality
- Surface Material: Composite Material Made from Laminated Semi-Carbon and Aluminum-Metalized Film, Lining Material/Core Material: Flame-Retardant Polyester
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,486.06
|
EMERGENCY CARRING OUT BAGS
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?