(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
29-0101 |
29-0102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions Length (m) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 10,161.00 |
EMERGENCY ROPE LADDERS | 1 Piece(s) | 10 Day(s) | 5 | 4300 | 1 pc. | ||
฿ 13,728.00 ฿ 12,628.39 |
EMERGENCY ROPE LADDERS | 1 Piece(s) | 10 Day(s) | 7 | 5900 | 1 pc. |
[Features]
· Uses Vinylon Rope—a pliant and flexible rope that has a good load resistance and is also stable.
· Easy to use heat-resistant type.
· A wide step width that makes the ladder easy to use for people of all builds and sizes.
Part Number |
---|
29-0101 |
29-0102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions Length (m) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 10,161.00 |
EMERGENCY ROPE LADDERS | 1 Piece(s) | 10 Day(s) | 5 | 4300 | 1 pc. | ||
฿ 13,728.00 ฿ 12,628.39 |
EMERGENCY ROPE LADDERS | 1 Piece(s) | 10 Day(s) | 7 | 5900 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?