(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PiCa, Escape Rope Ladder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,447.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EK-4
EK-5-P
EK-6
EK-7
EK-8 SALE
EK-9 SALE
EK-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,447.20

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×4 243-0142 6900 1 pc.

฿ 10,418.99

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×5 243-0151 7900 1 pc.

฿ 11,697.50

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×6 243-0169 9300 1 pc.

฿ 12,669.30

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×7 243-0177 10300 1 pc.

฿ 13,902.30

฿ 11,038.43

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×8 243-0185 11400 1 pc.

฿ 14,956.12

฿ 12,252.05

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×9 243-0193 12400 1 pc.

฿ 16,416.62

฿ 12,865.71

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×10 457-8473 15000 1 pc.

Basic Specifications

  • Product Type
    Evacuation Ladder
  • Top mounting bracket
    For Window Frames
  • Features
    The ladder mounting brackets can be replaced.
  • Rope diameter(mm)
    12.5
  • Gangway ladder spacing
    330mm
  • Withstand load
    100kg
  • Material: Rope
    Vinylon
  • Material: Step
    Steel Chromate Plating
  • Amount Of Content
    1 pc.

Product Description

[Features]·The ladder mounting bracket can be replaced. [Applications]·For evacuation. [Specifications]·Ladder rung spacing (mm): 330, width (mm): 350, inner width spacing (mm): 320; Rope diameter (mm): 12.5; Load capacity (kg): 600

Part Number
EK-4
EK-5-P
EK-6
EK-7
EK-8 SALE
EK-9 SALE
EK-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,447.20

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×4 243-0142 6900 1 pc.

฿ 10,418.99

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×5 243-0151 7900 1 pc.

฿ 11,697.50

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×6 243-0169 9300 1 pc.

฿ 12,669.30

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×7 243-0177 10300 1 pc.

฿ 13,902.30

฿ 11,038.43

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×8 243-0185 11400 1 pc.

฿ 14,956.12

฿ 12,252.05

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×9 243-0193 12400 1 pc.

฿ 16,416.62

฿ 12,865.71

EMERGENCY ROPE LADDERS 1 Piece(s) 40 Day(s) 350×10 457-8473 15000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1