(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CLB8A |
CLB40M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 188.42 |
ADHESIVE BANDAGE | 1 Pack(s) |
8 Pieces Per Package |
Quote | For fingertips | 420-7505 | 21 | 1 Box (8 Sheets) | ||
฿ 326.50 |
ADHESIVE BANDAGE | 1 Pack(s) |
40 Pieces Per Package |
Quote | M Size | 420-7491 | 51 | 1 Box (40 Sheets) |
Part Number |
---|
CLB8A |
CLB40M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 188.42 |
ADHESIVE BANDAGE | 1 Pack(s) |
8 Pieces Per Package |
Quote | For fingertips | 420-7505 | 21 | 1 Box (8 Sheets) | ||
฿ 326.50 |
ADHESIVE BANDAGE | 1 Pack(s) |
40 Pieces Per Package |
Quote | M Size | 420-7491 | 51 | 1 Box (40 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?