(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NB-101 |
NB-102 |
NB-201 |
NB-202 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Type | Width (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,871.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 10 Day(s) | For 10-type, 1 unit | 235 | 170 | 600 | 310-6314 | 3200 | 1 unit | ||
฿ 2,488.39 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 10 Day(s) | For 10-type, 2 units | 460 | 170 | 600 | 310-6322 | 5000 | 1 unit | ||
฿ 2,157.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 10 Day(s) | For 20-type, 1 units | 280 | 210 | 750 | 310-6331 | 4500 | 1 unit | ||
฿ 3,956.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 12 Day(s) | For 20-type, 2 units | 550 | 210 | 750 | 310-6349 | 8200 | 1 unit |
Storage box for outdoor fire extinguishers.
[Features]
· Plate thickness: 0.6 mm.
· Material: Steel.
Part Number |
---|
NB-101 |
NB-102 |
NB-201 |
NB-202 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Type | Width (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,871.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 10 Day(s) | For 10-type, 1 unit | 235 | 170 | 600 | 310-6314 | 3200 | 1 unit | ||
฿ 2,488.39 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 10 Day(s) | For 10-type, 2 units | 460 | 170 | 600 | 310-6322 | 5000 | 1 unit | ||
฿ 2,157.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 10 Day(s) | For 20-type, 1 units | 280 | 210 | 750 | 310-6331 | 4500 | 1 unit | ||
฿ 3,956.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 12 Day(s) | For 20-type, 2 units | 550 | 210 | 750 | 310-6349 | 8200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?