(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CSG-90ER |
CSG-91ER |
CSG-92ER |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 148,369.00 ฿ 120,445.95 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 90 | 750 | 560 | Shelf x 1, Drawers with Key x 1 | 195000 | 1 unit | ||
฿ 167,290.00 ฿ 133,397.05 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 115 | 910 | 720 | Shelf x 1, Drawers with Key x 1 | 241000 | 1 unit | ||
฿ 191,109.03 ฿ 150,746.80 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 170 | 1250 | 1060 | Shelf x 2, Drawers with Key x 1 | 314000 | 1 unit |
[Features]
· Free setting of code: A code of between 1 and 10 digits can be freely set and changed easily.
· If the incorrect code is entered, no other operations are acknowledged for a specific time, preventing malicious operations.
· 5 codes can be registered.
Part Number |
---|
CSG-90ER |
CSG-91ER |
CSG-92ER |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 148,369.00 ฿ 120,445.95 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 90 | 750 | 560 | Shelf x 1, Drawers with Key x 1 | 195000 | 1 unit | ||
฿ 167,290.00 ฿ 133,397.05 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 115 | 910 | 720 | Shelf x 1, Drawers with Key x 1 | 241000 | 1 unit | ||
฿ 191,109.03 ฿ 150,746.80 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 170 | 1250 | 1060 | Shelf x 2, Drawers with Key x 1 | 314000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?