(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Classical Key Type Security Vault

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,084.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
X031
X055
X075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lock and Key Type Capacity
(L)
Body Dimensions (Frontage)
(mm)
Body Dimensions (Depth)
(mm)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Depth)
(mm)
Effective Inner Dimensions (Height)
(mm)
Trusco Code Locking Mass
(g)
Amount Of Content

฿ 4,084.52

PORTABLE CASHBOXES 1 Piece(s) 10 Day(s) Cylinder Type 9.9 290 264 167 286 213 163 421-3637 Cylinder lock 6200 1 unit

฿ 5,283.83

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) Numeric Keypad Type 15 350 270 220 346 200 216 421-3645 Numeric keypad 8800 1 unit

฿ 7,613.86

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) Numeric Keypad Type 24 430 370 180 426 320 176 421-3653 Numeric keypad 10900 1 unit

Basic Specifications

  • Product Model
    Portable Safe
  • Accessories
    Keys (2 units) and Bolt Down Kit
  • Features
    Ideal for personal information management
  • Material (Body)
    Steel
  • Amount Of Content
    1 unit

Product Description

[Specifications]
·It is suitable for personal information management.
·Materials (Main body): Steel

Part Number
X031
X055
X075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lock and Key Type Capacity
(L)
Body Dimensions (Frontage)
(mm)
Body Dimensions (Depth)
(mm)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Depth)
(mm)
Effective Inner Dimensions (Height)
(mm)
Trusco Code Locking Mass
(g)
Amount Of Content

฿ 4,084.52

PORTABLE CASHBOXES 1 Piece(s) 10 Day(s) Cylinder Type 9.9 290 264 167 286 213 163 421-3637 Cylinder lock 6200 1 unit

฿ 5,283.83

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) Numeric Keypad Type 15 350 270 220 346 200 216 421-3645 Numeric keypad 8800 1 unit

฿ 7,613.86

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) Numeric Keypad Type 24 430 370 180 426 320 176 421-3653 Numeric keypad 10900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1