Super Dial-Type Fireproof Safe Box

Brand :
KING INDUSTRIAL

Caution

    Product Description

    [Specifications]
    - Product Model: Fireproof Safe
    - Lock and Key Type: Dial Lock Type/Reversible Lock
    - Mass(g): 62000/108000
    - Color: Dark Gray
    - Material 1: Electrogalvanized Steel
    - Material 2: Fire resistant material (blast furnace cement)
    - Locking: Dial Lock/Reversible Lock
    - Capacity (L): 20/50
    - Body Dimensions Frontage mm: 475/504
    - Body Dimensions Depth mm: 458/539
    - Body Dimensions Height mm: 392/697
    - Effective Inner Dimensions Frontage mm: 325/348
    - Effective Inner Dimensions Depth mm: 257/315
    - Effective Inner Dimensions Height mm: 214/490

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat