(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DX-101 |
DX-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | 3.5 Inch FD (10 Per Case) | MO (Sheets) |
CD-R (Sheets) |
8 mm Data (Pieces) |
DDS (Pieces) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,228.00 ฿ 98,521.65 |
SAFES FOR MEDIA | 1 Piece(s) | 40 Day(s) | 9.4 | 388 | 150 | 1 Shelf Boards | 16 | 86 | 50 | 49 | 108 | 86000 | 1 unit | ||
฿ 179,495.00 ฿ 135,985.41 |
SAFES FOR MEDIA | 1 Piece(s) | 40 Day(s) | 27.6 | 711 | 440 | 2 Shelf Boards | 48 | 232 | 154 | 160 | 327 | 146000 | 1 unit |
[Features]
· Maintains an internal temperature of 52°C or less and humidity of 80% or less in line with the sensitive magnetic media storage conditions required for a data safe.
· Uses a reversible cylinder key—a key type which is difficult to copy.
· This product is not JIS certified
Part Number |
---|
DX-101 |
DX-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | 3.5 Inch FD (10 Per Case) | MO (Sheets) |
CD-R (Sheets) |
8 mm Data (Pieces) |
DDS (Pieces) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,228.00 ฿ 98,521.65 |
SAFES FOR MEDIA | 1 Piece(s) | 40 Day(s) | 9.4 | 388 | 150 | 1 Shelf Boards | 16 | 86 | 50 | 49 | 108 | 86000 | 1 unit | ||
฿ 179,495.00 ฿ 135,985.41 |
SAFES FOR MEDIA | 1 Piece(s) | 40 Day(s) | 27.6 | 711 | 440 | 2 Shelf Boards | 48 | 232 | 154 | 160 | 327 | 146000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?