(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PS-20-E |
PS-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Frontage) (mm) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Effective Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Height) (mm) |
Insertion Slot Dimensions (Frontage) (mm) |
Insertion Slot Dimensions (Depth) (mm) |
Insertion Slot Dimensions (Frontage) (mm) |
Insertion Slot Dimensions (Depth) (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,572.00 ฿ 43,766.24 |
PUT IN TYPE FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 19.5 | 344 | 434 | 783 | 214 | 256 | 354 | 180 | 90 | 180 | 90 | 80000 | 1 unit | ||
฿ 107,528.00 ฿ 92,742.90 |
PUT IN TYPE FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 46 | 463 | 526 | 905 | 325 | 336 | 423 | 264 | 100 | 264 | 100 | 130000 | 1 unit |
[Features]
· Items can only be put in the safe from the chute on the top, meaning that items can be stored in the safe any time, even when the safe manager is absent.
· Has a double lock mechanism consisting of a dial and a cylinder.
· The cylinder uses a dimple key—a key type which is difficult to copy.
Part Number |
---|
PS-20-E |
PS-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Frontage) (mm) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Effective Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Height) (mm) |
Insertion Slot Dimensions (Frontage) (mm) |
Insertion Slot Dimensions (Depth) (mm) |
Insertion Slot Dimensions (Frontage) (mm) |
Insertion Slot Dimensions (Depth) (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,572.00 ฿ 43,766.24 |
PUT IN TYPE FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 19.5 | 344 | 434 | 783 | 214 | 256 | 354 | 180 | 90 | 180 | 90 | 80000 | 1 unit | ||
฿ 107,528.00 ฿ 92,742.90 |
PUT IN TYPE FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 46 | 463 | 526 | 905 | 325 | 336 | 423 | 264 | 100 | 264 | 100 | 130000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?