(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Lock Type Compact Fireproof Safe

Multi Lock Type Compact Fireproof Safe

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ONS-FE

  • Product Model
    Fireproof Safe
  • Lock and Key Type
    Numeric Keypad Type / Fingerprint Matching
  • Capacity(L)
    37
  • Color
    Black
  • Body Dimensions (Frontage)(mm)
    330
  • Body Dimensions (Depth)(mm)
    511
  • Body Dimensions (Height)(mm)
    603
  • Effective Inner Dimensions (Frontage)(mm)
    240
  • Effective Inner Dimensions (Depth)(mm)
    321
  • Effective Inner Dimensions (Height)(mm)
    485
  • Accessories
    Tray (S/L) x 1 each
  • Features
    Fingerprint Comparison Can Store up to 10 Fingers, Can Register 1 Type of Password / Bolt Unlocks Simultaneous with Authorization, Locks with the Press of a Button, Keyless Type / Backlight and LED Illuminated, Making Operation Simple in Dark Areas
  • Specification 1
    1-hour fire-resistant performance test accepted products for general paper
  • Power
    AA Batteries x 4 (Included)
  • Locking
    Keypad/Fingerprint Authentication
  • Material 1
    Electrogalvanized Steel
  • Warning
    On Wheels - Installation Expenses Separate
  • Mass(g)
    67000
  • Amount Of Content
    1 unit
Part Number
ONS-FE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 54,822.00

฿ 50,436.24

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Fireproof Safe
  • Lock and Key Type
    Numeric Keypad Type / Fingerprint Matching
  • Capacity(L)
    37
  • Color
    Black
  • Body Dimensions (Frontage)(mm)
    330
  • Body Dimensions (Depth)(mm)
    511
  • Body Dimensions (Height)(mm)
    603
  • Effective Inner Dimensions (Frontage)(mm)
    240
  • Effective Inner Dimensions (Depth)(mm)
    321
  • Effective Inner Dimensions (Height)(mm)
    485
  • Accessories
    Tray (S/L) x 1 each
  • Features
    Fingerprint Comparison Can Store up to 10 Fingers, Can Register 1 Type of Password / Bolt Unlocks Simultaneous with Authorization, Locks with the Press of a Button, Keyless Type / Backlight and LED Illuminated, Making Operation Simple in Dark Areas
  • Specification 1
    1-hour fire-resistant performance test accepted products for general paper
  • Power
    AA Batteries x 4 (Included)
  • Locking
    Keypad/Fingerprint Authentication
  • Material 1
    Electrogalvanized Steel
  • Warning
    On Wheels - Installation Expenses Separate
  • Mass(g)
    67000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Fingerprints from up to 10 fingers and one code can be registered.
· A keyless type that unlocks the bolt as soon as recognition is performed, and is locked again by pressing the button.
· Lit by a backlight and LED light, making it easy to use even in dark places.

Specifications of ONS-FE

  • Product Model
    Fireproof Safe
  • Lock and Key Type
    Numeric Keypad Type / Fingerprint Matching
  • Capacity(L)
    37
  • Color
    Black
  • Body Dimensions (Frontage)(mm)
    330
  • Body Dimensions (Depth)(mm)
    511
  • Body Dimensions (Height)(mm)
    603
  • Effective Inner Dimensions (Frontage)(mm)
    240
  • Effective Inner Dimensions (Depth)(mm)
    321
  • Effective Inner Dimensions (Height)(mm)
    485
  • Accessories
    Tray (S/L) x 1 each
  • Features
    Fingerprint Comparison Can Store up to 10 Fingers, Can Register 1 Type of Password / Bolt Unlocks Simultaneous with Authorization, Locks with the Press of a Button, Keyless Type / Backlight and LED Illuminated, Making Operation Simple in Dark Areas
  • Specification 1
    1-hour fire-resistant performance test accepted products for general paper
  • Power
    AA Batteries x 4 (Included)
  • Locking
    Keypad/Fingerprint Authentication
  • Material 1
    Electrogalvanized Steel
  • Warning
    On Wheels - Installation Expenses Separate
  • Mass(g)
    67000
  • Amount Of Content
    1 unit
Part Number
ONS-FE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 54,822.00

฿ 50,436.24

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1