(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ONS-D |
OSD-D |
OSS-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Frontage) (mm) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Effective Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,027.12 ฿ 33,382.62 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 37 | 330 | 513 | 603 | 240 | 321 | 485 | Tray x 2, Dimple Key x 2 | 67000 | 1 unit | ||
฿ 55,026.67 ฿ 41,093.92 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 51.5 | 457 | 567 | 663 | 327 | 336 | 472 | Shelf x 1, with Key, Drawers x 1, Dimple Key x 2 | 110000 | 1 unit | ||
฿ 23,692.26 ฿ 18,949.07 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 19.5 | 484 | 489 | 372 | 354 | 258 | 214 | Tray x 1, Dimple Key x 2 | 60000 | 1 unit |
[Features]
· Has a double lock mechanism consisting of a dial and a cylinder.
· The cylinder uses a dimple key—a key type which is difficult to copy.
Part Number |
---|
ONS-D |
OSD-D |
OSS-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Frontage) (mm) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Effective Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,027.12 ฿ 33,382.62 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 37 | 330 | 513 | 603 | 240 | 321 | 485 | Tray x 2, Dimple Key x 2 | 67000 | 1 unit | ||
฿ 55,026.67 ฿ 41,093.92 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 51.5 | 457 | 567 | 663 | 327 | 336 | 472 | Shelf x 1, with Key, Drawers x 1, Dimple Key x 2 | 110000 | 1 unit | ||
฿ 23,692.26 ฿ 18,949.07 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 19.5 | 484 | 489 | 372 | 354 | 258 | 214 | Tray x 1, Dimple Key x 2 | 60000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?