(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rope Catcher

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 222.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KJ17-1
KJ18-1
KJ19-1
KJ-18-2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Summary
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 385.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless steel (SUS304) 12 367-5637 50/bag 1 Bag (2 pcs)

฿ 351.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless steel (SUS304) 9 367-5645 40/bag 1 Bag (2 pcs)

฿ 318.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless steel (SUS304) 6 367-5661 30/bag 1 Bag (2 pcs)

฿ 222.77

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Steel (Plated) 9 367-5653 40/bag 1 Bag (2 pcs)

Basic Specifications

  • Product Type
    Rope
  • Material
    Other
  • Other
    Option
  • Features
    Eye (ring) can be easily formed at the end of the rope.
  • Use
    For applications requiring a ring at the end of the rope
  • Amount Of Content
    1 Bag (2 pcs)

Product Description

Hardware for rope.
[Features]
·The rope tip can be easily eyed (ringed).
[Applications]
·Ideal for situations where a loop is required at the end of the rope.

Part Number
KJ17-1
KJ18-1
KJ19-1
KJ-18-2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Summary
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 385.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless steel (SUS304) 12 367-5637 50/bag 1 Bag (2 pcs)

฿ 351.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless steel (SUS304) 9 367-5645 40/bag 1 Bag (2 pcs)

฿ 318.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless steel (SUS304) 6 367-5661 30/bag 1 Bag (2 pcs)

฿ 222.77

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Steel (Plated) 9 367-5653 40/bag 1 Bag (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1