(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Terminal Clips

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 37.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KM-01
KM-02
KM-03
KM-05
KM-07
KM-09
KM-10
KM-11
KM-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Summary
(mm)
Terminal Hook Size
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Steel 3–6 5 x 8 367-5670 10/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) Steel 5 6×10.5 367-5688 8/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Steel 6 6×13.5 367-5696 10/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) Steel 6–8 9×14 367-5700 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Steel 9 9×15/9×14 367-5718 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) Steel 12 15 x 15 367-5726 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Steel 9 10×19 367-5734 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) Steel 9 8×13 367-5742 8/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Stainless Steel 4–5 4×8 367-5751 6/bag 1 Bag (4 pcs)

Basic Specifications

  • Product Type
    Rope
  • Material
    Other
  • Other
    Option
  • Features
    The rope and string can be stopped at the tip just by caulking with pliers.
  • Use
    Rope, prevention of fraying.

Product Description

Metal fittings to prevent rope from coming loose.
[Applications]
·Stops loosening of rope ends.
·Used by crimping with pliers.
[Applications]
·Ideal for preventing the ends of ropes and strings from loosening.

Part Number
KM-01
KM-02
KM-03
KM-05
KM-07
KM-09
KM-10
KM-11
KM-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Summary
(mm)
Terminal Hook Size
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Steel 3–6 5 x 8 367-5670 10/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) Steel 5 6×10.5 367-5688 8/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Steel 6 6×13.5 367-5696 10/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) Steel 6–8 9×14 367-5700 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Steel 9 9×15/9×14 367-5718 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) Steel 12 15 x 15 367-5726 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Steel 9 10×19 367-5734 10/bag 1 Bag (2 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) Steel 9 8×13 367-5742 8/bag 1 Bag (4 pcs)

฿ 37.00

OPTIONS FOR ROPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Stainless Steel 4–5 4×8 367-5751 6/bag 1 Bag (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip of the rope and string can be stopped by caulking with pliers.

Usage

●Stopping fray of rope, string.

Specification

●SPQ(bag):50