- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Acrylic Rope, 3-Strand Type 6 mm X 10 m
Specifications of A-86
-
- Product Type
- Rope
-
- Material
- Other
-
- Type
- 3-strand
-
- Wire diameter × length(mm×m)
- 6×10
-
- Material Details
- Acrylic
-
- Color
- Red and White
-
- Package Presentation
- With Bag
-
- Trusco Code
- 367-4606
-
- Features
- Rope with an animal fiber-like texture that retains both heat and dye well, and has excellent color.
-
- Mass(g)
- 126
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 184.00
|
ROPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Rope
-
- Material
- Other
-
- Type
- 3-strand
-
- Wire diameter × length(mm×m)
- 6×10
-
- Material Details
- Acrylic
-
- Color
- Red and White
-
- Package Presentation
- With Bag
-
- Trusco Code
- 367-4606
-
- Features
- Rope with an animal fiber-like texture that retains both heat and dye well, and has excellent color.
-
- Mass(g)
- 126
-
- Amount Of Content
- 1 Roll
Product Description
A rope made of a material that is extremely soft and has excellent color development.
[Features]
·It has a texture similar to that of animal fibers and has good heat retention.
· Compact pouch with thin cut rope
[Applications]
·It can be used as a curtain for festivals and for decoration.
Specifications of A-86
-
- Product Type
- Rope
-
- Material
- Other
-
- Type
- 3-strand
-
- Wire diameter × length(mm×m)
- 6×10
-
- Material Details
- Acrylic
-
- Color
- Red and White
-
- Package Presentation
- With Bag
-
- Trusco Code
- 367-4606
-
- Features
- Rope with an animal fiber-like texture that retains both heat and dye well, and has excellent color.
-
- Mass(g)
- 126
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 184.00
|
ROPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a rope which is very color developing and hard to discolor even in ultraviolet rays with a supple texture.Specification
●Color:Red and White
●Wire Diameter x L(mm x m):6 x 10
●SPQ(roll):40Materials
●Acrylic
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?