(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Starter Rope (Emery-Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 48.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NX-50
NX-51
NX-52
NX-53
NX-54
NX-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Amount Of Content

฿ 48.12

ROPES 1 Piece(s) 10 Day(s) 2.5×2 397-7668 8 1 Roll

฿ 58.42

ROPES 1 Piece(s) 10 Day(s) 3.0×2 367-6251 12 1 Roll

฿ 60.09

ROPES 1 Piece(s) 10 Day(s) 3.5×2 397-7676 15 1 Roll

฿ 72.96

ROPES 1 Piece(s) 10 Day(s) 4.0×2 367-6269 20 1 Roll

฿ 87.38

ROPES 1 Piece(s) 10 Day(s) 5.0×2 367-6277 35 1 Roll

฿ 76.16

ROPES 1 Piece(s) 10 Day(s) 4.5×2 397-7684 25 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Nylon
  • Type
    Solid Braiding
  • Color
    White
  • Package Presentation
    With Bag
  • Features
    Although 40% weaker than a triple-stranded rope, this rope has low friction resistance and doesn't twist easily.
  • Use
    For starting various types of engines on agricultural and construction machinery.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· About 40% lower strength than 3-ply rope, but it has low abrasion resistance and prevents kinks.
[Applications]
· For starting engines in various agriculture machinery, construction machinery, etc.

Part Number
NX-50
NX-51
NX-52
NX-53
NX-54
NX-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Amount Of Content

฿ 48.12

ROPES 1 Piece(s) 10 Day(s) 2.5×2 397-7668 8 1 Roll

฿ 58.42

ROPES 1 Piece(s) 10 Day(s) 3.0×2 367-6251 12 1 Roll

฿ 60.09

ROPES 1 Piece(s) 10 Day(s) 3.5×2 397-7676 15 1 Roll

฿ 72.96

ROPES 1 Piece(s) 10 Day(s) 4.0×2 367-6269 20 1 Roll

฿ 87.38

ROPES 1 Piece(s) 10 Day(s) 5.0×2 367-6277 35 1 Roll

฿ 76.16

ROPES 1 Piece(s) 10 Day(s) 4.5×2 397-7684 25 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1