(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Material Choice]Work Rope, 9 mm × 20 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 456.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WRC-2
WRK-2
WRP-2
WRS-2
WRV-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Details Color Trusco Code Tensile Strength
(KN) / (kgf)
Mass
(g)
Amount Of Content

฿ 653.34

ROPES 1 Piece(s) 10 Day(s) Cotton White 367-8075 4.21(430) 830 1 Roll

฿ 572.18

ROPES 1 Piece(s) 10 Day(s) Polyethylene/Polyester Yellow 367-8083 6.86(700) 880 1 Roll

฿ 456.71

ROPES 4 Piece(s) 5 Day(s) Polypropylene Adzuki 367-8091 6.86(700) 650 1 Roll

฿ 683.29

ROPES 1 Piece(s) 10 Day(s) Polyester White 367-8105 7.45(760) 1000 1 Roll

฿ 1,116.19

ROPES 1 Piece(s) 12 Day(s) Vinylon White 367-8113 6.86(700) 1000 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Wire diameter × length(mm×m)
    9×20
  • Package Presentation
    With Bag
  • Features
    Low-priced rope with superior lightweight and strength.
  • Use
    Various binding in general and other work
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Inexpensive, lightweight rope with excellent strength.
[Applications]
· Various types of tying for general work, etc.

Part Number
WRC-2
WRK-2
WRP-2
WRS-2
WRV-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Details Color Trusco Code Tensile Strength
(KN) / (kgf)
Mass
(g)
Amount Of Content

฿ 653.34

ROPES 1 Piece(s) 10 Day(s) Cotton White 367-8075 4.21(430) 830 1 Roll

฿ 572.18

ROPES 1 Piece(s) 10 Day(s) Polyethylene/Polyester Yellow 367-8083 6.86(700) 880 1 Roll

฿ 456.71

ROPES 4 Piece(s) 5 Day(s) Polypropylene Adzuki 367-8091 6.86(700) 650 1 Roll

฿ 683.29

ROPES 1 Piece(s) 10 Day(s) Polyester White 367-8105 7.45(760) 1000 1 Roll

฿ 1,116.19

ROPES 1 Piece(s) 12 Day(s) Vinylon White 367-8113 6.86(700) 1000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1